??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Asmith
Description
CT-02221-W-1 Draw Latches (Adjustable Type)
Bill of material
CT-02221-W-1
ORDERNO
CT-02221-W-1
FINISH
finish
Zinc plated
ITEM_NO_
item no.
CT-02221-W-1
KIND
kind
⊕ Screw-on ⊕
LOAD_CAPACITY_KGF_
load capacity(kgf)
40
LOCK
lock
NA
MATERIAL
material
Steel (SPCC)
SIZE_L_X_W
size l x w
116.5x27.8
TYPE
type
Without keeper
WEIGHT_G_
weight(g)
72.3
NAME
name
CT-02221-W-1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions