??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Asmith
Description
CS(T)-22 Draw Latches (Spring Loaded Type)
Bill of material
CS,CT-22-3
ORDERNO
FINISH
finish
Steel (SPCC)
ITEM_NO_
item no.
CT-22
KIND
kind
⊕ Screw-on ⊕
LOAD_CAPACITY_KGF_
load capacity(kgf)
25
LOCK
lock
Tie Wire Lock Hole
MATERIAL
material
With keeper
SIZE_L_X_W
size l x w
98x23
TYPE
type
With keeper
WEIGHT_G_
weight(g)
38
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions