??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Asmith
Description
CS(T)-01 series - Spring Loaded Type Draw Latches (Spring Loaded Type)
Bill of material
CS,CT-0120-7
ORDERNO
VAR1MM
1mm
84.5x38
VAR2MM
2mm
47
VAR3MM
3mm
71
VAR4MM
4mm
CS-0120
EXTENSION_LENGTH___COMPRESSION_FORCE_1_KGF___10_N_
extension length \ compression force(1 kgf ≒ 10 n)
28kgf
FINISH
finish
Brushed finish
ITEM_NO_
item no.
⊕ Screw-on ⊕
KIND
kind
With keeper
LOAD_CAPACITY_KGF_
load capacity(kgf)
47kgf
LOCK
lock
36kgf
MATERIAL
material
SUS304
SIZE_L_X_W
size l x w
41kgf
TYPE
type
With keeper
WEIGHT_G_
weight(g)
Padlock Hole
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions