??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
REYNAERS
Description
Cs 68 Functional Window Inside Opening Double Vent 59mm
Bill of material
cs_68_functional_window_inside_opening_double_vent_59mm_frame_64mm
VARIANTNAME
VARANALYTICCONSTRUCTION
Analytic Construction
<None>
VARREYPROFILEREBATE
REY Profile Rebate
25 mm
VARREYSOFTLINE
REY Softline
0
VARREYSILL
REY Sill
0
VARREYSHUTTER
REY Shutter
0
VARREYRENAISSANCE
REY Renaissance
0
VARREYPANEL2OPENINGDIRECTIONTILT
REY Panel 2 Opening Direction Tilt
1
VARREYPANEL1OPENINGDIRECTIONTURNDINR
REY Panel 1 Opening Direction Turn DIN R
1
VARREYPANEL1OPENINGDIRECTIONTURNDINL
REY Panel 1 Opening Direction Turn DIN L
0
VARREYPANEL1OPENINGDIRECTIONTILT
REY Panel 1 Opening Direction Tilt
1
VARREYBLOCKFRAME
REY Block Frame
0
VARWALLCLOSURE
Wall Closure
0
VARWIDTHINT
Width INT
1500 mm
VARWIDTHEXT
Width EXT
1500 mm
VARWALLEXTERIORWIDTH
Wall Exterior Width
90 mm
VARREYSILLHEIGHT
REY Sill Height
35 mm
VARREYSHUTTERROLLHEIGHT
REY Shutter Roll Height
200 mm
VARREYREBATE
REY Rebate
10 mm
VARREYPANELTICKNESS
REY Panel Tickness
24 mm
VARREYOFFSETWALLEXTINT
REY Offset Wall Ext Int
0 mm
VARREYJOINTWIDTH
REY Joint Width
50 mm
VARREYJOINTBOTTOM
REY Joint Bottom
8 mm
VARREYFIXATIONBOTTOM
REY Fixation Bottom
33 mm
VARREYBUTTSTRIPWIDTH
REY Butt Strip Width
1 mm
VARHEIGHTEXT
Height EXT
1000 mm
VARHEIGHT
Height
1000 mm
VARWIDTH
Width
1500 mm
VARREYWEBSITEARCHITECT
REY Website Architect
http://www2.reynaers.com/SharePointApps/Arch_cat/EN/layer/sys_1180.html
VARREYWEBSITE
REY Website
www.reynaers.com
VARMANUFACTURER
Manufacturer
Reynaers
VARREYVENTWIDTH
REY Vent Width
59 mm
VARREYVENTGAP
REY Vent & Gap
64 mm
VARREYSILLH
REY Sill H
0 mm
VARREYSHUTTERPOSITION
REY Shutter Position
1 mm
VARREYSHUTTERHEIGHT
REY Shutter Height
0 mm
VARREYSHUTTERDEPTH
REY Shutter Depth
0 mm
VARREYREBATETOPB
REY Rebate TOP B
0 mm
VARREYREBATETOPA
REY Rebate TOP A
10 mm
VARREYREBATEB
REY Rebate B
0 mm
VARREYREBATEA
REY Rebate A
10 mm
VARREYPANELCOVERAGE
REY Panel Coverage
19 mm
VARREYOFFSETWALLEXTINTB
REY Offset Wall Ext Int B
0 mm
VARREYOFFSETWALLEXTINTA
REY Offset Wall Ext Int A
0 mm
VARREYJOINTWIDTHB
REY Joint Width B
0 mm
VARREYJOINTWIDTHA
REY Joint Width A
50 mm
VARREYGAPWIDTH
REY Gap Width
5 mm
VARREYFRAMEWIDTH
REY Frame Width
mm
VARREYELEMENTWIDTH
REY Element Width
1482 mm
VARREYDESIGN
REY Design
0 mm
VARREYBUILTINDEPTH
REY Built-In Depth
68 mm
VARNL
NL
1
VARDEFAULTSILLHEIGHT
Default Sill Height
800 mm
VARBE
BE
0
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions