??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
REYNAERS
Description
Cs 68 Functional Door Outside Opening Brush Single
Bill of material
cs_68_functional_door_outside_opening_brush_single_frame_42mm
VARIANTNAME
VARANALYTICCONSTRUCTION
Analytic Construction
<None>
VARREYPROFILEREBATE
REY Profile Rebate
25 mm
VARREYSHUTTER
REY Shutter
0
VARREYPANEL1OPENINGDIRECTIONTURNDINR
REY Panel 1 Opening Direction Turn DIN R
1
VARREYPANEL1OPENINGDIRECTIONTURNDINL
REY Panel 1 Opening Direction Turn DIN L
0
VARWALLCLOSURE
Wall Closure
0
VARWIDTHINT
Width INT
1100 mm
VARWIDTHEXT
Width EXT
1100 mm
VARWALLEXTERIORWIDTH
Wall Exterior Width
90 mm
VARREYSHUTTERROLLHEIGHT
REY Shutter Roll Height
200 mm
VARREYREBATE
REY Rebate
10 mm
VARREYPANELTICKNESS
REY Panel Tickness
24 mm
VARREYOFFSETWALLEXTINT
REY Offset Wall Ext Int
0 mm
VARREYJOINTWIDTH
REY Joint Width
50 mm
VARREYFIXATIONBOTTOM
REY Fixation Bottom
33 mm
VARREYBUTTSTRIPWIDTH
REY Butt Strip Width
1 mm
VARHEIGHTEXT
Height EXT
2100 mm
VARHEIGHT
Height
2100 mm
VARWIDTH
Width
1100 mm
VARREYWEBSITEARCHITECT
REY Website Architect
http://www2.reynaers.com/SharePointApps/Arch_cat/EN/layer/sys_1180.html
VARREYWEBSITE
REY Website
www.reynaers.com
VARMANUFACTURER
Manufacturer
Reynaers
VARREYVENTWIDTH
REY Vent Width
102 mm
VARREYSILLHEIGHT
REY Sill Height
0 mm
VARREYSILLH
REY Sill H
0 mm
VARREYSHUTTERPOSITION
REY Shutter Position
1 mm
VARREYSHUTTERHEIGHT
REY Shutter Height
0 mm
VARREYSHUTTERDEPTH
REY Shutter Depth
0 mm
VARREYREBATETOPB
REY Rebate TOP B
0 mm
VARREYREBATETOPA
REY Rebate TOP A
10 mm
VARREYREBATEB
REY Rebate B
0 mm
VARREYREBATEA
REY Rebate A
10 mm
VARREYPANELCOVERAGE
REY Panel Coverage
19 mm
VARREYOFFSETWALLEXTINTB
REY Offset Wall Ext Int B
0 mm
VARREYOFFSETWALLEXTINTA
REY Offset Wall Ext Int A
0 mm
VARREYJOINTWIDTHB
REY Joint Width B
0 mm
VARREYJOINTWIDTHA
REY Joint Width A
50 mm
VARREYGAPWIDTH
REY Gap Width
6 mm
VARREYGAPFLOOR
REY Gap Floor
13 mm
VARREYFRAMEWIDTH
REY Frame Width
mm
VARREYELEMENTWIDTH
REY Element Width
1082 mm
VARREYDESIGN
REY Design
0 mm
VARREYBUILTINDEPTH
REY Built-In Depth
59 mm
VARREYBRUSHPROFILEHEIGHT
REY Brush Profile Height
26 mm
VARREYBLOCKFRAME
REY Block Frame
0
VARNL
NL
1
VARDEFAULTSILLHEIGHT
Default Sill Height
0 mm
VARBE
BE
0
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업