??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
REYNAERS
Description
Cs 68 Functional Door Inside Opening Brush Double
Bill of material
cs_68_functional_door_inside_opening_brush_double_frame_68mm
VARIANTNAME
VARANALYTICCONSTRUCTION
Analytic Construction
<None>
VARREYPROFILEREBATE
REY Profile Rebate
25 mm
VARREYSHUTTER
REY Shutter
0
VARREYPANEL1OPENINGDIRECTIONTURNDINR
REY Panel 1 Opening Direction Turn DIN R
1
VARREYPANEL1OPENINGDIRECTIONTURNDINL
REY Panel 1 Opening Direction Turn DIN L
0
VARWALLCLOSURE
Wall Closure
0
VARWIDTHINT
Width INT
mm
VARWIDTHEXT
Width EXT
mm
VARWALLEXTERIORWIDTH
Wall Exterior Width
90 mm
VARREYSHUTTERROLLHEIGHT
REY Shutter Roll Height
200 mm
VARREYREBATE
REY Rebate
10 mm
VARREYPANELTICKNESS
REY Panel Tickness
24 mm
VARREYOFFSETWALLEXTINT
REY Offset Wall Ext Int
0 mm
VARREYJOINTWIDTH
REY Joint Width
50 mm
VARREYFIXATIONBOTTOM
REY Fixation Bottom
33 mm
VARREYBUTTSTRIPWIDTH
REY Butt Strip Width
1 mm
VARHEIGHTEXT
Height EXT
mm
VARHEIGHT
Height
mm
VARWIDTH
Width
mm
VARREYWEBSITEARCHITECT
REY Website Architect
http://www2.reynaers.com/SharePointApps/Arch_cat/EN/layer/sys_1180.html
VARREYWEBSITE
REY Website
www.reynaers.com
VARMANUFACTURER
Manufacturer
Reynaers
VARREYVENTWIDTH
REY Vent Width
76 mm
VARREYVENTGAP20
REY Vent & Gap & 20
102 mm
VARREYSILLHEIGHT
REY Sill Height
0 mm
VARREYSILLH
REY Sill H
0 mm
VARREYSHUTTERPOSITION
REY Shutter Position
1 mm
VARREYSHUTTERHEIGHT
REY Shutter Height
0 mm
VARREYSHUTTERDEPTH
REY Shutter Depth
0 mm
VARREYREBATETOPB
REY Rebate TOP B
0 mm
VARREYREBATETOPA
REY Rebate TOP A
10 mm
VARREYREBATEB
REY Rebate B
0 mm
VARREYREBATEA
REY Rebate A
10 mm
VARREYPANELCOVERAGE
REY Panel Coverage
19 mm
VARREYOFFSETWALLEXTINTB
REY Offset Wall Ext Int B
0 mm
VARREYOFFSETWALLEXTINTA
REY Offset Wall Ext Int A
0 mm
VARREYJOINTWIDTHB
REY Joint Width B
0 mm
VARREYJOINTWIDTHA
REY Joint Width A
50 mm
VARREYGAPWIDTH
REY Gap Width
6 mm
VARREYGAPFLOOR
REY Gap Floor
13 mm
VARREYFRAMEWIDTH
REY Frame Width
mm
VARREYFRAMEPOSITIONMID
REY Frame Position MID
82 mm
VARREYDESIGN
REY Design
0 mm
VARREYBUILTINDEPTH
REY Built-In Depth
59 mm
VARREYBRUSHPROFILEHEIGHT
REY Brush Profile Height
26 mm
VARREYBLOCKFRAME
REY Block Frame
0
VARNL
NL
1
VARDEFAULTSILLHEIGHT
Default Sill Height
0 mm
VARBE
BE
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions