??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aschwanden
Description
CRET-155 - Heavy-duty shear load connector
Bill of material
CRET-155-20-L
MODEL
Model range
CRET-155
PBT
Product components
FUG
Joint gap e
mm
Enter value for FUG
Joint gap e
mm
cm
inch
ft
SV
Lateral displacement
mm
LODLEVEL
LOD Level of detail
LINK
Link to documentation
www.aschwanden.com
HERSTELLER
Supplier
F.J. Aschwanden AG
MATERIAL
Material
Stainless steel, dowel KWK IV
WEIGHT
Weight
49.82 kg
FUGENOFFNUNG
Joint gap
10 - 60 mm
PLATTENDICKE
Minimal slab thickness hmin
650 mm
BEMTRAG
Design strength of the dowel FRd for C30/37 for e = 20 mm
715 kN bei h ≥ 650 mm
DORNABSTAND
Spacing between connectors aDmin for C30/37
610 - 1983 mm
GA
Total suspension reinforcement for C30/37
10 Ø 16 mm
ZERTIFIKATE
Certificates
ISO 9001, OHSAS 18001, EN 1090
VERSION
Version
'03.2017
BEARING
Load bearing
TRUE
KRAFT
Load bearing
Yes
P1
Dowel length
667 mm
P2
Dowel width
200 mm
P3
Dowel height
610 mm
P4
Sleeve length
365 mm
P5
Sleeve width
230 mm
P6
Sleeve height
610 mm
P11
Dowel width
55 mm
P12
Dowel height
55 mm
P13
Dowel radius
3 mm
P20
Sleeve tube length
363.5 mm
P22
Sleeve tube external width
60 mm
P23
Sleeve tube external height
60 mm
P24
Sleeve tube wall thickness
2.0 mm
P26
Cap wall thickness
1.5 mm
P30
Load distribution frame length
230 mm
P31
Width of dowel load distribution frame
200 mm
P32
Width of sleeve load distribution frame
200 mm
P33
Load distribution frame height
350 mm
P34
Load distribution frame wall thickness
5 mm
P35
Load distribution frame external radius
6.5 mm
P36
Nailing lug width
15 mm
P37
Nailing lug height
330 mm
P38
Hole diameter
4 mm
P39
Edge distance I
5 mm
P40
Edge distance II
15 mm
P41
Hole diameter of load distribution frame
- mm
P42
Load distribution frame rear length
230 mm
P43
Load distribution frame neath length
220 mm
P44
LVP length
5 mm
P45
LVP width
130 mm
P46
LVP height
150 mm
P50
Screw diameter
27 mm
P51
Higher screw length
610 mm
P52
Screw distance of dowel
86 mm
P53
Screw distance of sleeve
91 mm
P54
Lower screw length
377 mm
P55
Hex head screw 0.8 height
22 mm
P56
Hex head screw 0.5 height
13.5 mm
P57
Hex head screw s
41 mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions