??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ESBE
Description
CRD200
Bill of material
9OVKV2SZM
ORDERNO
AMBIENT_TEMPERATURE__MAX_
ambient temperature, max.
+50 °C
AMBIENT_TEMPERATURE__MIN_
ambient temperature, min.
+5 °C
BATTERY_ENDURANCE__WIRELESS_ROOM_DISPLAY_UNIT
battery endurance, wireless room display unit
1 year
ENCLOSURE_RATING
enclosure rating
Actuator unit IP41; Room unit IP20
ENERGY_EFFICIENCY_CONTRIBUTION
energy efficiency contribution
3,5 %
ERP_TEMPERATURE_CONTROLS_CLASS
erp temperature controls class
VII
POWER_CONSUMPTION
power consumption
10 VA
POWER_SUPPLY
power supply
Actuator unit 230 ± 10% V AC, 50 Hz; Room unit - wireless 2x1,5V LR6AA
PROTECTION_CLASS
protection class
II
RADIO_FREQUENCY
radio frequency
Wireless room unit - 868 MHz;ITU region 1 approved acc. to EN 300220-2
RUNNING_TIME_AT_MAX__SPEED
running time at max. speed
30 s
SENSORS
sensors
Temperature sensor type NTC
SUPPLIED_PARTS
supplied parts
• Actuator with integrated controller
TEMPERATURE_RANGE__FLOW_TEMPERATURE_SENSOR
temperature range, flow temperature sensor
+5 to +95 °C
TEMPERATURE_RANGE__OUTDOOR_SENSOR
temperature range, outdoor sensor
-50 to +70 °C
TEMPERATURE_RANGE__ROOM_UNIT__INDOOR_SENSOR_
temperature range, room unit (indoor sensor)
+5 to +30 °C
TORQUE
torque
6 Nm
WEIGHT
weight
1,3 kg
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions