??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Cherryman
Description
crazy horse
Bill of material
crazy horse
ORDERNO
crazy horse
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Wood Side Chair, Club Ash
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
12500
LOW_EMITTING_FINISH
low emitting finish
1
LOW_EMITTING_MATERIAL
low emitting material
1
MANUFACTURER
manufacturer
CHERRYMAN INDUSTRIES
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
CRZ503
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PERCENTAGE_OF_RECYCLED_CONTENT
percentage of recycled content
0
ROOM_CALCULATION_POINT
room calculation point
0
SALVAGE_OR_REUSE
salvage or reuse
1
SEAT_PAD
seat pad
SHARED
shared
0
SHELL_FINISH
shell finish
TYPE_COMMENTS
type comments
I-DESK - CRAZY HORSE
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.cherrimanindustries.com
VERSION
version
2014
WORK_PLANE_BASED
work plane-based
0
NAME
name
crazy horse
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions