??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CPSAC - 铝合金单膜片联轴器 夹紧型
Bill of material
CPSAC-34-32-c5-d5
CNSORDERNO
Bestellnummer
CODE
代号
CPSAC
ZTCZ
主体材质
高强度铝合金
TXTCZ
弹性体材质
SUS304 不锈钢
BMCL
表面处理
阳极氧化处理
D
mm
L
mm
D5
d
mm
C
c
mm
N
mm
F
mm
H
mm
M
mm
NJ
紧固螺丝扭矩
N*m
NO
NO
B
b
mm
T
t
mm
DKB
CKB
CKF
非标c孔键槽加工
DKF
非标d孔键槽加工
EDNJ
额定扭矩
N*m
RXPX
容许偏心
0.02 mm
RXPJ
容许偏角
1 °
ZXPC
容许轴向偏差
mm
RXZS
容许转速
rpm
NZGD
静态逆转刚度
N*m/rad
GXJ
惯性矩
Kg.m²
ZL
重量
g
PDF
pdf
cpsac.pdf
PPATH
cpsac/cpsac05.prj
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions