??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Aventech Research
Description
CPM
Bill of material
CPM Module
ORDERNO
CPM Module
DIGITAL_INTERFACES
digital interfaces
Controller Area Network (CAN2A), 500 kbps RS-232 Serial Port (default 19.2 kbps)
DIMENSIONS
dimensions
4.76 in. X 4.76 in. X 2.97 in. (121.0 mm X 121 mm X 75.5 mm)
MAX__OPERATING_CURRENT
max. operating current
85 mA typ. @ 12.5 VDC
OPERATING_TEMPERATURE
operating temperature
-20 C to 50 C -40 C to 50 C (available under special order)
OPERATING_VOLTAGE
operating voltage
12.5 - 37 VDC Input
POWER
power
1.1W typ. @ 12.5 VDC
STORAGE_TEMPERATURE
storage temperature
-40 C to 90 C
WEIGHT
weight
1.46 lbs. (0.66 kg.)
NAME
name
CPM Module
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions