??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CPFSTC - 45钢梅花型连接联轴器-键槽夹紧型
Bill of material
CPFSTC-40-66-c8-d8
CNSORDERNO
bestllnummer
CODE
代号
CPFSTC
MAT1
主体材质
45钢
MAT2
弹性材质
聚氨酯
SUR
表面处理
四氧化三铁保护膜
D
mm
L
mm
C
c
mm
D5
d
mm
C4D5
S
L1
mm
E
L2
mm
F
L3
mm
M
M1
CKB
标准c孔键槽加工
DKB
标准d孔键槽加工
SJN
锁紧扭矩
N.m
EDNJ
额定扭矩
N.m
ZDNJ
最大扭矩
N.m
ZGZS
最高转速
r/min
GXLJ
惯性力矩
kg.m²
JTNZ
静态逆转刚性
N.m/rad
RXJX
容许安装径向偏差
0.1 mm
RXAZJDPC
容许安装角度偏差
1 °
RXZX
容许安装轴向偏差
mm
PDF
pdf
cpfstc.pdf
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions