??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Codaca
Description
CPCE
Bill of material
CPCE2624A-130MC
ORDERNO
CPCE2624A-130MC
CORE_MATERIALS
core materials
Composite
DCRTYPICAL_M__
dcrtypical(mω)
1.90
FREE_SAMPLES
free samples
Apply
HEIGHT_MM_
height(mm)
22.50
INDUCTANCE__H_
inductance(μh)
13.00
INVENTORY
inventory
N
IRMS_A_
irms(a)
26.00
ISAT_A_
isat(a)
35.00
LENGTH__MM_
length (mm)
30.00
MOUTING
mouting
DIP
PART_NO_
part no.
CPCE2624A-130MC
SHIELD
shield
Y
TOLERANCE
tolerance
±20%
WIDTH_MM_
width(mm)
26.40
NAME
name
CPCE2624A-130MC
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions