??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CPBAJ - 铝合金八字型编码器联轴器-顶丝型
Bill of material
CPBAJ-18-28-c4-d4
CNSORDERNO
bestellnummer
CODE
代号
CPBAJ
MAT
主体材质
铝合金
TXT
弹性体
PU
SUR
表面处理
抛光处理
D
D1
L
mm
D5
d
mm
C
c
mm
LP
mm
S
1.80 mm
F
mm
M
NG
拧紧扭矩
N·m
NJ
额定扭矩
N·m
PX
容许偏心
1 mm
PJ
容许偏角
2 °
ZXPC
容许轴向偏差
±2 mm
RXZS
容许转速
rpm
NZGD
静态逆转刚度
N·m/rad
GXJ
惯性矩
kg·m²
G
重量
g
PDF
cpbaj.pdf
M1
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions