??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Prudential
Description
Cove & Perimeter
Bill of material
Stream — 4˝ Perimeter
ORDERNO
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
ELECTRICAL_CONNECTOR
electrical connector
EMIT_FROM_LINE_LENGTH
emit from line length
FAMILY_NAME
family name
FINISH
finish
FREQUENCY
frequency
HEIGHT
height
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LENGTH
length
LENS
lens
LIGHT_ANGLE
light angle
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Prudential Lighting
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHASE
phase
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_FACTOR
power factor
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
WIDTH
width
NAME
name
C_OFFSET
c offset
C_TRIMLESS
c trimless
CIRCUITING
circuiting
COPYRIGHT
copyright
DISTRIBUTION
distribution
MANUFACTURER_ADDRESS
manufacturer address
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
OPTIONAL_TRIMLESS_MUD_OVER_WALL_FLANGE
optional trimless mud-over wall flange
OPTIONAL_TRIMLESS_NOTES
optional trimless notes
OUTPUT
output
VOLTAGE_COMMENTS
voltage comments
C_LOUVERS
c louvers
C_NUMBER_OF_LOUVERS
c number of louvers
C_TRIM_OPTION
c trim option
EMERGENCY_LIGHTING
emergency lighting
LENS_POSITION_RECESSED
lens position recessed
LOUVERS
louvers
SHEILDING
sheilding
SHIELDING_FINISH
shielding finish
TRIM
trim
TRIMLESS
trimless
VAR120_VOLTS
120 volts
VAR277_VOLTS
277 volts
END_LOUVER_OFFSET_FROM_CENTER
end louver offset from center
HOUSING_DEPTH_FROM_MOUNTING_SURFACE
housing depth from mounting surface
HOUSING_MATERIAL
housing material
LAMP_QUANTITY
lamp quantity
LENS_CENTER
lens center
LENS_VISIBILITY
lens visibility
LENS_WIDTH
lens width
LOAD_CLASSIFICATION
load classification
LOUVER_CENTER_TO_CENTER_DISTANCE
louver center to center distance
LOUVER_QUANTITY
louver quantity
LOUVER_VISIBILITY
louver visibility
LUMENS_PER_LAMP
lumens per lamp
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASKING_VISIBILITY
masking visibility
MOUNTING
mounting
NUMBER_OF_LOUVERS
number of louvers
OVERALL_DEPTH
overall depth
OVERALL_LENGTH
overall length
OVERALL_WIDTH
overall width
RECESSED_TRIM_WIDTH
recessed trim width
SERIES
series
SHIELDING_MATERIAL
shielding material
TOTAL_LUMENS
total lumens
TRIM_WIDTH
trim width
C_SIDE_MOUNT_1
c side mount 1
C_SIDE_MOUNT_2
c side mount 2
C_SIDE_MOUNT_LARGE
c side mount large
FLSH
flsh
PARABOLIC_LOUVERS
parabolic louvers
REG_1
reg 1
REG_3
reg 3
REG_4
reg 4
OVERALL_HEIGHT
overall height
PARABOLIC_REFLECTOR
parabolic reflector
PARABOLIC_REFLECTOR_VISIBILITY
parabolic reflector visibility
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions