??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caroma
Description
Cosmo Sovereign Care Connector Suite with Backrest
Bill of material
Cosmo Sovereign Care Connector Suite with Backrest
ORDERNO
Cosmo Sovereign Care Connector Suite with Backrest
ASSEMBLY_CODE
assembly code
D2010110
BACKREST
backrest
1
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
1
CWFU
cwfu
2
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Caroma Cosmo Sovereign Care Toilet Suite with Backrest
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HARDWARE
hardware
HEIGHT_ANZRS
height_anzrs
1050
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
WC
LENGTH_ANZRS
length_anzrs
800
MANUFACTURER
manufacturer
GWA Bathrooms & Kitchens
MASSUNIT
massunit
1
MATERIAL_ANZRS
material_anzrs
MODEL
model
987919BW
NO_BACKREST
no backrest
1
OMNICLASS_NUMBER
omniclass number
23.45.05.21.11.11
OMNICLASS_TITLE
omniclass title
Water Operated Water Closets
PART_TYPE
part type
0
PLUMBINGMATERIAL_ANZRS
plumbingmaterial_anzrs
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEAT
seat
SHARED
shared
0
TYPE_COMMENTS
type comments
Can be installed to comply to AS1428.1, Round Care Button supplied, Standard Bottom Entry Cistern, Seat available in 3 colours
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.caroma.com.au
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
1
WASTEOUTLET_ANZRS
wasteoutlet_anzrs
0
WELSRATING_ANZRS
welsrating_anzrs
WELS 4 star rated, 4.5/3L
WFU
wfu
3
WIDTH_ANZRS
width_anzrs
364
NAME
name
Cosmo Sovereign Care Connector Suite with Backrest
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions