??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
COSFI100V
Bill of material
COSFI100V
ORDERNO
COSFI100V
ATTACHMENT
attachment
on rail 35 mm according to EN 60 715 or with screws M4 (option)
DIMENSIONS__H_X_W_X_D_
dimensions (h x w x d)
Design V4 90 x 70 x 58 mm, mounting height 55 mm
HYSTERESIS__COSΦ_
hysteresis (cosϕ)
0.05...0.20
INPUT_VOLATAGE_L1_L2_L3
input volatage l1-l2-l3
AC 100...400 V, 48...62 Hz
NOMINAL_CURRENT_OF_MOTOR
nominal current of motor
0.2...10 A (higher currents with current-transformers)
OVERLOAD_CAPACITY
overload capacity
10 A continuously, 15 A max. 3 s
POWER_FACTOR__COSΦ_
power factor (cosϕ)
-0.99...+0.99
PROTECTION_HOUSINGTERMINALS
protection housingterminals
IP 30 IP 20
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-20°C...+55°C
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
AC 230 V, +10%-15%, 3VA, 50 Hz
RELAY
relay
2 change-over contacts (co)
RESOLUTION_ACTIVE_CURRENT
resolution active current
Current factor x 0.1 A
TYPE_OF_CONTACT
type of contact
Type 2
WEIGHT
weight
approx. 300 g
NAME
name
COSFI100V
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions