??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Appalachian University Systems
Description
Cornerstone Two-Drawer Mobile Pedestal
Bill of material
Cornerstone Two-Drawer Mobile Pedestal
ORDERNO
Cornerstone Two-Drawer Mobile Pedestal
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE_MATERIAL
base material
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
457
HOST
host
0
KEYNOTE
keynote
LENGTH
length
762
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.14.17
OMNICLASS_TITLE
omniclass title
Residential Tables and Cabinets
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
1
TOP_MATERIAL
top material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WIDTH
width
762
WORK_PLANE_BASED
work plane-based
0
NAME
name
Cornerstone Two-Drawer Mobile Pedestal
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions