??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pathway Lighting Products
Description
copy_998
Bill of material
!!Load Type Catalog!!
IDENT
!!Load Type Catalog!!
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_TEMP
color temp
Load Type Catalog
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Surface Cylinder
DESIGN_OPTION
design option
-1
DIMMING
dimming
Load Type Catalog
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
0.667
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_CREATION
family creation
goodcontentdesign@gmail.com
FAMILY_NAME
family name
HOST
host
5
IES_FILE_LINK
ies file link
http://pathwaylighting.com/upload/ies/487.zip
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LUMENS
lumens
Load Type Catalog
MANUFACTURER
manufacturer
Pathway Lighting
MASSUNIT
massunit
1
MODEL
model
C65SLED
MODEL_NUMBER
model number
Load Type Catalog
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PENDANT_SUSPENSION_LENGTH
pendant suspension length
1
PHOTOMETRIC_WEB_FILE
photometric web file
generic
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://pathwaylighting.com/products/view/487#
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://pathwaylighting.com/products/view/487#
VOLTAGE
voltage
0
WATTAGE_COMMENTS
wattage comments
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions