??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
INFICON
Description
Cool Drawer Single Sensor
Bill of material
38NSOVTTR
ORDERNO
VAR1_IN__BOLT_AND_COMPRESSION_FITTING_TERMINATIONS
1 in. bolt and compression fitting terminations
1 in. Bolt and Compression Fitting Terminations
COOLING_WATER
cooling water
Minimum water flow of 150 to 200 cm³min using 18 in. O.D. tube, 30°C max. (Do not allow to freeze)
MATERIALS
materials
304 stainless steel, Teflon, ceramic, beryllium nickel
TEMPERATURE
temperature
Operational environment to 300° C with water cooling or 165° C without
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions