??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Buddeberg
Description
Compressed air container stirrers
Bill of material
Compressed air container stirrers PMC 120 for IBC
ORDERNO
Compressed air container stirrers PMC 120 for IBC
ATEXCODE
atexcode
II 12G Ex h IIB T4
NO_LOAD_SPEED_RPM
no-load speed rpm
300
POWER_OUTPUT
power output
1,2 kW
PRICEUNITEUR
priceuniteur
3.586,004.267,34 incl. Tax
TORQUENM
torquenm
63
TYPE
type
PMC 120300Code 40 26446 00810 0
VISCOSITYMPAS
viscositympas
150000
VOLUMEMAX__L
volumemax. l
1500
NAME
name
Compressed air container stirrers PMC 120 for IBC
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions