??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Pantron
Description
Compact opto sensors
Bill of material
Transmitter ST...
ORDERNO
VAR_DOCUMENT_NAME
_document_name
VAR_DOCUMENT_PATH
_document_path
Compact opto sensors
CONNECTION___BAUFORM_CLN_5CLV_5___BAUFORM_CLN_C4CLV_C4___BAUFORM_LLA_5___BAUFORM_LLA_B3
connection - bauform cln-5clv-5 - bauform cln-c4clv-c4 - bauform lla-5 - bauform lla-b3
CURRENT_CONSUMPTION
current consumption
MODULATION_FREQUENCY
modulation frequency
OPENING_ANGLE_STA____STB___
opening angle sta... stb...
OPERATING_TEMPERATURE
operating temperature
PROTECTION_CLASS
protection class
IP 67
RECTANGULAR_TYPE__ALUMINUM_ANODIZED__3_PIN_PLUG_M8
rectangular type, aluminum anodized, 3-pin plug m8
RECTANGULAR_TYPE__ALUMINUM_ANODIZED__5_M_PVC_CABLE
rectangular type, aluminum anodized, 5 m pvc cable
ROUND_TYPE__THREAD_M12X1__NICKEL_PLATED_BRASS__4_PIN_PLUG_M12
round type, thread m12x1, nickel-plated brass, 4-pin plug m12
ROUND_TYPE__THREAD_M12X1__NICKEL_PLATED_BRASS__5_M_PVC_CABLE
round type, thread m12x1, nickel-plated brass, 5 m pvc cable
ROUND_TYPE__THREAD_M12X1__STAINLESS_STEEL__4_PIN_PLUG_M12
round type, thread m12x1, stainless steel, 4-pin plug m12
ROUND_TYPE__THREAD_M12X1__STAINLESS_STEEL__5_M_PVC_CABLE
round type, thread m12x1, stainless steel, 5 m pvc cable
SHOCK
shock
30 g
SUPPLY_VOLTAGE
supply voltage
12...30 V DC
TRANSMIT_LIGHT
transmit light
VERSION
version
VIBRATION
vibration
10...55 Hz, 1,5 mm
NAME
name
CONNECTION___TYPE_CLN_5CLV_5___TYPE_CLN_C4CLV_C4___TYPE_LLA_5___TYPE_LLA_B3
connection - type cln-5clv-5 - type cln-c4clv-c4 - type lla-5 - type lla-b3
LIGHT_IMMUNITY
light immunity
OPENING_ANGLE
opening angle
RANGE_WITH_TRANSMITTER_STA__STB_
range with transmitter sta (stb)
RECTANGULAR_TYPE__ALUMINIUM_ANODIZED__3_PIN_PLUG_M8
rectangular type, aluminium anodized, 3-pin plug m8
RECTANGULAR_TYPE__ALUMINIUM_ANODIZED__5_M_PVC_CABLE
rectangular type, aluminium anodized, 5 m pvc cable
SRH___
srh...
SRL___
srl...
SRS___
srs...
SWITCHING_FREQUENCY___SRS_VERSION___SRH_VERSION___SRL_VERSION
switching frequency - srs-version - srh-version - srl-version
TRANSISTOR_OUTPUT
transistor output
TYPE
type
VERSIONDUNKELSCHALTEND
versiondunkelschaltend
VERSIONHELLSCHALTEND
versionhellschaltend
WAVELENGTH
wavelength
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions