??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Stertil Dock Products
Description
combilok_vehicle_restraint_system
Bill of material
Combilok left
IDENT
ALWAYS_VERTICAL
always vertical
ASSEMBLY_CODE
assembly code
BIM_CONTENT_DEVELOPER
bim_content_developer
CAD & Company
CABLE_DUCT_MAX
cable_duct_max
CABLE_DUCT_MAX_ANGLE
cable_duct_max_angle
CABLE_DUCTS
cable_ducts
CATEGORY
category
COST
cost
0
COUNTRY_NAME
country_name
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
KEYNOTE
keynote
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
AMPERE
ampere
COMBILOK_LEFT
combilok_left
COMBILOK_RIGHT
combilok_right
CONSTRUCTION_METHOD
construction_method
DEFAULT_ELEVATION
default elevation
FIXING_PLATE_LENGTH
fixing_plate_length
FIXING_PLATE_THICKNESS
fixing_plate_thickness
FIXING_PLATE_WIDTH
fixing_plate_width
FOUNDATION_THICKNESS
foundation_thickness
FREQUENCY
frequency
MANUFACTURER_PRODUCT_LINE
manufacturer_product_line
PHASE
phase
POWER
power
PRODUCT_DOCUMENTATION_LINK
product_documentation_link
PROFILE_MATERIAL
profile_material
REVISION_NUMBER
revision_number
STRAIGHT_PART_LENGTH
straight_part_length
TOTAL_HEIGHT
total_height
TOTAL_LENGTH
total_length
TOTAL_WIDTH
total_width
TUBE_DIAMETER
tube_diameter
VOLTAGE
voltage
WEIGHT
weight
WHEEL_GUIDE_DISTANCE_BETWEEN
wheel_guide_distance_between
WHEEL_GUIDE_RADIUS
wheel_guide_radius
LENS_DIAMETER
lens_diameter
LIGHT_HEIGHT
light_height
LIGHT_WIDTH
light_width
HYDRAULIC_PRESSURE
hydraulic_pressure
MAX_OIL_IN_SYSTEM
max_oil_in_system
OIL_TYPE
oil_type
PLACEMENT_HEIGHT
placement_height
REQUIRED_FREE_SPACE_UNDERNEATH_UNIT
required_free_space_underneath_unit
UNIT_DEPTH
unit_depth
UNIT_HEIGHT
unit_height
UNIT_WIDTH
unit_width
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions