??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Color Kinetics
Description
ColorBurst Powercore gen2, RGB OptiField
Bill of material
ColorBurst Powercore gen2, RGB OptiField
ORDERNO
ColorBurst Powercore gen2, RGB OptiField
APPARENT_LOAD
apparent load
30
ASSEMBLY_CODE
assembly code
AVAILABLE_FINISHES
available finishes
Black, White, Bronze, Gray
BEAM_ANGLE
beam angle
-
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_TEMPERATURE
color temperature
4000K
CONTROL_SYSTEM
control system
Signify full range of controllers, including Light System Manager, Video System Manager Pro, iPlayer 3, Antumbra iColor Keypad, and ColorDial Pro, or third-party controllers
COPYRIGHT
copyright
©2018 Signify Holding. All rights reserved.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0.606770833333333
DESCRIPTION
description
Landscape LED spotlight with intelligent color light
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
0.333333333333333
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FIXTURE_ANGLE
fixture angle
0
FIXTURE_CONNECTIONS
fixture connections
152 mm (6 in) flying leads
FIXTURE_MATERIAL_FINISH
fixture material finish
FIXTURE_RUN_LENGTH
fixture run length
Every application is unique. For system run length limitations please refer to Product Guide.
FREQUENCY
frequency
60
HEIGHT
height
0.8916015625
HOST
host
5
HUMIDITY
humidity
0 - 95%, non-condensing
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUT_VOLTAGE
input voltage
100 to 277 VAC, auto-ranging, 50/60 Hz
KEYNOTE
keynote
LAMP
lamp
LED
LED_CHANNELS
led channels
Red/Green/Blue
LENS_INSERT
lens insert
LENS_MATERIAL_FINISH
lens material finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_LOCATION
light source location
0.185221354166667
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Color Kinetics
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
123-000156-31
MOUNTING_METHOD
mounting method
Landscape Mount
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.14.17
OMNICLASS_TITLE
omniclass title
Exterior Spotlights
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_CONSUMPTION
power consumption
30 W maximum at full output, steady state
POWER_FACTOR
power factor
0.92
POWER_FACTOR_COMMENT
power factor comment
0.92 @ 100 to 240 VAC > 0.85 @ 277 VAC
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.colorkinetics.com/specsheets/Burstgen2_Color/CK_SPEC20_ColorBurst_Powercore_gen2_OptiField_RGB_Gray_Housing_Landscape.pdf
PRODUCT_NAME
product name
ColorBurst Powercore gen2 RGB OptiField - Landsacpe
PRODUCT_PAGE_URL
product page url
http://www.colorkinetics.com/ls/rgb/ColorBurst-Powercore-RGB-gen2-Optifield/
REGULATORY_LISTING
regulatory listing
UL/cUL, FCC Class A, CE, PSE, CQC, RCM
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEMPERATURE_RANGE
temperature range
-40° – 122° F (-40° – 50° C) Operating, -4° – 122° F (-20° – 50° C) Startup, -40° – 176° F (-40° – 80° C) Storage
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.colorkinetics.com/
VERSION
version
2017 v1.0b
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
30W
WEIGHT
weight
3.5 kg (7.7 lb)
WIDTH
width
0.53515625
NAME
name
ColorBurst Powercore gen2, RGB OptiField
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions