??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Color Kinetics
Description
ColorBlast Powercore gen4, RGBA
Bill of material
ColorBlast Powercore gen4, RGBA
ORDERNO
ColorBlast Powercore gen4, RGBA
APPARENT_LOAD
apparent load
30
ASSEMBLY_CODE
assembly code
BEAM_ANGLE
beam angle
10° Primary Optic
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_TEMPERATURE
color temperature
CONTROL_SYSTEM
control system
Signify full range of controllers, including Light System Manager, iPlayer 3, and ColorDial Pro, or third-party controllers
COPYRIGHT
copyright
©2018 Signify Holding. All rights reserved.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Customizable exterior LED flood fixture with intelligent color light
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
185 x 338 x 171 mm (7.3 x 13.3 x 6.75 in)
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EFFECTIVE_PROJECTED_AREA
effective projected area
0.096 m²
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
0.416666666666667
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
1
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FIXTURE_ANGLE
fixture angle
45
FIXTURE_CONNECTIONS
fixture connections
1.8 m (6 ft) combined power data whip
FIXTURE_MATERIAL_FINISH
fixture material finish
FIXTURE_RUN_LENGTH
fixture run length
Every application is unique. For system run length limitations please refer to Product Guide.
FREQUENCY
frequency
60
HOST
host
5
HUMIDITY
humidity
0 – 95%, non-condensing
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUT_VOLTAGE
input voltage
100 – 277 VAC, auto-switching, 50 / 60 Hz via Data Enabler Pro
INTERFACE
interface
Data Enabler Pro (DMX/Ethernet)
KEYNOTE
keynote
LAMP
lamp
LED_CHANNELS
led channels
Red/Green/Blue/Amber
LENS_MATERIAL_FINISH
lens material finish
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Color Kinetics
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Please Load Accompanying Type Catalog (.txt)
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.14.14
OMNICLASS_TITLE
omniclass title
Exterior Floodlights
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
Blast_RGBA_gen4_No_Diffuser_All_LEDs_On.IES
POWER_CONSUMPTION
power consumption
50 W maximum at full output, steady state
POWER_FACTOR
power factor
0.9
PRODUCT_DOCUMENTATION_LINK
product documentation link
Please Load Accompanying Type Catalog (.txt)
PRODUCT_NAME
product name
ColorBlast Powercore gen4 RGBA
PRODUCT_PAGE_URL
product page url
http://www.colorkinetics.com/ls/rgb/ColorBlast-Powercore-gen4-rgba/
REGULATORY_LISTING
regulatory listing
Please Load Accompanying Type Catalog (.txt)
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CONNECTORS
show connectors
1
TEMPERATURE_RANGE
temperature range
-40° – 50° C (-40° – 122° F) Operating; -20° – 50° C (-4° – 122° F) Startup; -40° – 80° C (-40° – 176° F) Storage
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.colorkinetics.com/
VERSION
version
2017 v1.0b
VOLTAGE
voltage
120
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
3.9 kg (8.2 lb)
NAME
name
ColorBlast Powercore gen4, RGBA
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업