??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Keilhauer
Description
Collo Side Chair Model 10376
Bill of material
Collo Side Chair Model 10376
ORDERNO
Collo Side Chair Model 10376
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
BACK_FINISH
back finish
CATEGORY
category
COPYRIGHT__
copyright ©
© 2018 Keilhauer LTD. All Rights Reserved
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
24.161
DESCRIPTION
description
Collo guest chairs furnish offices and other interiors with soft, elegantly-curved edges, in the seat, backrest, and arms, providing a comfortable embracing envelope.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
35
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Keilhauer
MASSUNIT
massunit
1
MODEL
model
10376
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.keilhauer.com/products/cahoots.html
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_FINISH
seat finish
SEAT_FRAME_LEG_FINISH
seat frame/leg finish
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.keilhauer.com/
WIDTH
width
27.500
WORK_PLANE_BASED
work plane-based
0
NAME
name
Collo Side Chair Model 10376
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions