??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
&Tradition
Description
Collect_Vase_Ceramic_SC68
Bill of material
Collect_Vase_Ceramic_SC68
ORDERNO
Collect_Vase_Ceramic_SC68
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
16cm / 6.3in
DESCRIPTION
description
Designed by Space Copenhagen, these vases are part of Collect, a curated line of beautifully crafted soft furnishings and home objects. Intended to replicate liquid, the rippled glass comes in three hues. Each of the ceramic vase variants has two different glazes – one outside, another inside – that melt together at their meeting point. They are available in three sizes, each with its own coloured glaze.
DESIGN
design
Space Copenhagen
DESIGN_OPTION
design option
-1
DESIGN_YEAR
design year
2021
HEIGHT
height
26cm / 10.2in
HOST
host
0
MANUFACTURER
manufacturer
&tradition
MASSUNIT
massunit
1
MODEL
model
Collect Vase SC68 Ceramic
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PACKAGING_DIMENSIONS
packaging dimensions
H: 29cm/11.3in, W: 19cm/7.5in D: 19cm/7.5in
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TYPE_COMMENTS
type comments
Collect series
URL
url
https://www.andtradition.com
VARIATION
variation
Crafted Glass Powder
VERSION
version
2017
WEIGHT
weight
1,4 kg
WIDTH
width
15.6cm / 6.1in
WORK_PLANE_BASED
work plane-based
0
NAME
name
Collect_Vase_Ceramic_SC68
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions