??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 16
HELP_VARIABLE
Company
Caleido
Description
Colibri Single
Bill of material
Caleido Colibri H.682 L.760
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ARTICLE_CODE
article code
CLASSIFICATION
classification
0
COMPANY_URL
company url
https://www.caleido.it
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
IT - Colibri scaldasalviette; EN-Colibri Towel warmers
DESIGN_OPTION
design option
-1
H
h
H_1
h_1
H_2
h_2
H_3
h_3
H_4
h_4
HOST
host
0
I
i
I2
i2
I3
i3
IFCEXPORTAS
ifcexportas
IfcSpaceHeaterType
IFCEXPORTTYPE
ifcexporttype
Radiator
L
l
L2
l2
MANUFACTURER
manufacturer
Caleido s.r.l.
MASSUNIT
massunit
1
MAX__WORKING_TEMPRATURE
max. working temprature
120°C
MAX_WORKING_PRESSURE
max.working pressure
7 Bar
MODEL
model
Colibri Single
OUTPUT_DELTA_T__26_C
output delta t. 26°c
OUTPUT_DELTA_T__30_C
output delta t. 30°c
OUTPUT_DELTA_T__50_C
output delta t. 50°c
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
https://caleido.skeinforce.com
VERSION
version
2018
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions