??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Chase Doors
Description
Cold Storage Chase Infitting Door Swing 4 Sided Flat Frame 4 Sided Mirror Single
Bill of material
Cold Storage Chase Infitting Door Swing 4 Sided Flat Frame 4 Sided Mirror Single
ORDERNO
Cold Storage Chase Infitting Door Swing 4 Sided Flat Frame 4 Sided Mirror Single
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
C1020100
BUMPER_HEIGHT
bumper height
0
CALCULATED_HEIGHT
calculated height
7.167
CALCULATED_WIDTH
calculated width
2.417
CALCULATED_WINDOW_CL_HEIGHT
calculated window cl height
5
CALCULATED_WINDOW_CL_WIDTH
calculated window cl width
0.917
CATEGORY
category
CONSTRUCTION_TYPE
construction type
Cold Guard Storage
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Infitting Snigle Swing Door, Four Sided Frame Four Sided Mirror Casings
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_MATERIAL
frame material
FUNCTION
function
0
GLASS_MATERIAL
glass material
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7
HORIZONTAL_CASING_WIDTH
horizontal casing width
3.833
HOST
host
1
INNER_CASING_MATERIAL
inner casing material
INNER_KICK_PLATE_HEIGHT
inner kick plate height
3.333
INNER_KICK_PLATE_MATERIAL
inner kick plate material
INNER_KICK_PLATE_THICKNESS
inner kick plate thickness
0.010
INNER_KICK_PLATE_VISIBILITY
inner kick plate visibility
1
KEYNOTE
keynote
LOCK_DEPTH
lock depth
0.250
MANUFACTURER
manufacturer
Chase Doors
MASSUNIT
massunit
1
MODEL
model
ColdGuard Swing
OMNICLASS_NUMBER
omniclass number
23.30.10.21.31
OMNICLASS_TITLE
omniclass title
Traffic Doors
OPERATION
operation
OUTER_CASING_MATERIAL
outer casing material
OUTER_KICK_PLATE_HEIGHT
outer kick plate height
3.333
OUTER_KICK_PLATE_MATERIAL
outer kick plate material
OUTER_KICK_PLATE_THICKNESS
outer kick plate thickness
0.010
OUTER_KICK_PLATE_VISIBILITY
outer kick plate visibility
1
PANEL_MATERIAL
panel material
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.chasedoors.com/productfiles/drawings/ColdGuard%20Swing%20Cold%20Storage%20Door69-drawing-304.pdf
PRODUCT_PAGE_URL
product page url
http://www.chasedoors.com/productdisplay.asp?productid=69
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.500
TRIM_FINISH_MATERIAL
trim finish material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://chasedoors.com
VERSION
version
2011
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
2.500
WINDOW_HEIGHT
window height
1.167
WINDOW_PLACEMENT_HORIZONTAL
window placement horizontal
0.750
WINDOW_PLACEMENT_VERTICAL
window placement vertical
5
WINDOW_WIDTH
window width
1.167
NAME
name
Cold Storage Chase Infitting Door Swing 4 Sided Flat Frame 4 Sided Mirror Single
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions