??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Chase Doors
Description
Cold Storage Chase Infitting Door Swing 3 Sided Flat Frame Meat Rail Single
Bill of material
Cold Storage Chase Infitting Door Swing 3 Sided Flat Frame Meat Rail Single
ORDERNO
Cold Storage Chase Infitting Door Swing 3 Sided Flat Frame Meat Rail Single
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
C1020100
BUMPER_HEIGHT
bumper height
0
CALCULATED_HEIGHT
calculated height
6.938
CALCULATED_WIDTH
calculated width
2.417
CALCULATED_WINDOW_CL_HEIGHT
calculated window cl height
5
CATEGORY
category
CONSTRUCTION_TYPE
construction type
Cold Guard Storage
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Infitting Snigle Swing Door, Three Sided Frame with Meat Rail
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_MATERIAL
frame material
FRAME_MEAT_RAIL
frame meat rail
0.750
FUNCTION
function
0
GLASS_MATERIAL
glass material
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7
HORIZONTAL_CASING_WIDTH
horizontal casing width
3.427
HOST
host
1
INNER_CASING_MATERIAL
inner casing material
INNER_KICK_PLATE_HEIGHT
inner kick plate height
3.333
INNER_KICK_PLATE_MATERIAL
inner kick plate material
INNER_KICK_PLATE_THICKNESS
inner kick plate thickness
0.010
INNER_KICK_PLATE_VISIBILITY
inner kick plate visibility
1
KEYNOTE
keynote
LOCK_DEPTH
lock depth
0.250
MANUFACTURER
manufacturer
Chase Doors
MASSUNIT
massunit
1
MEAT_RAIL_HEIGHT
meat rail height
0.667
MEAT_RAIL_OPENING_SIZE
meat rail opening size
0.667
MEAT_RAIL_WIDTH
meat rail width
2.500
MODEL
model
ColdGuard Swing
OMNICLASS_NUMBER
omniclass number
23.30.10.21.31
OMNICLASS_TITLE
omniclass title
Traffic Doors
OPERATION
operation
OUTER_CASING_MATERIAL
outer casing material
OUTER_KICK_PLATE_HEIGHT
outer kick plate height
3.333
OUTER_KICK_PLATE_MATERIAL
outer kick plate material
OUTER_KICK_PLATE_THICKNESS
outer kick plate thickness
0.010
OUTER_KICK_PLATE_VISIBILITY
outer kick plate visibility
1
PANEL_MATERIAL
panel material
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.chasedoors.com/productfiles/drawings/ColdGuard%20Swing%20Cold%20Storage%20Door69-drawing-307.pdf
PRODUCT_PAGE_URL
product page url
http://www.chasedoors.com/productdisplay.asp?productid=69
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.500
TRIM_FINISH_MATERIAL
trim finish material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://chasedoors.com
VERSION
version
2011
VERTICAL_CASINGS
vertical casings
8.130
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
2.500
WINDOW_HEIGHT
window height
1.167
WINDOW_PLACEMENT_HORIZONTAL
window placement horizontal
0.750
WINDOW_PLACEMENT_VERTICAL
window placement vertical
5
WINDOW_WIDTH
window width
1.167
NAME
name
Cold Storage Chase Infitting Door Swing 3 Sided Flat Frame Meat Rail Single
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions