??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Chase Doors
Description
Cold Storage Chase Bi-Parting Sliding Manual Door with EHD Track
Bill of material
Cold Storage Chase Bi-Parting Sliding Manual Door with EHD Track
ORDERNO
Cold Storage Chase Bi-Parting Sliding Manual Door with EHD Track
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
C1020110
CASING_TRACK_SIDE_MATERIAL
casing track side material
CASING_WALL_SIDE_MATERIAL
casing wall side material
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Manual Horizontal Slide Door (Extreme Heavy Duty)
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIRE_RATING
fire rating
FUNCTION
function
0
HALF_LENGTH
half length
17.688
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
10
HIC
hic
10
HORIZONAL_CASING
horizonal casing
10.917
HOST
host
1
KEYNOTE
keynote
KICK_PLATE_HEIGHT_TRACK_SIDE
kick plate height track side
4
KICK_PLATE_HEIGHT_WALL_SIDE
kick plate height wall side
4.000
KICK_PLATE_THICKNESS_TRACK_SIDE
kick plate thickness track side
0.010
KICK_PLATE_THICKNESS_WALL_SIDE
kick plate thickness wall side
0.010
KICK_PLATE_TRACK_SIDE_MATERIAL
kick plate track side material
KICK_PLATE_WALL_SIDE_MATERIAL
kick plate wall side material
LOCK_TRACK_SIDE__INNER_RELEASE_
lock track side (inner release)
0
MANUFACTURER
manufacturer
Chase Doors
MASSUNIT
massunit
1
MODEL
model
ColdGuard Sliding ColdGuard Sliding ColdGuard Sliding
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPERATION
operation
PANEL_MATERIAL
panel material
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.chasedoors.com/productfiles/drawings/ColdGuard%20Sliding%20Cold%20Storage%20Doors68-drawing-298.pdf
PRODUCT_PAGE_URL
product page url
http://www.chasedoors.com/productdisplay.asp?productid=68
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SJO_LENGTH
sjo length
6
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.333
TRACK_HOOD
track hood
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.chasedoors.com
VERSION
version
2011
VERTICAL_CASING
vertical casing
9.958
VISION_WINDOW_HEATED
vision window heated
0
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIC
wic
10
WIC___2
wic / 2
4.958
WIDTH
width
10
WINDOW_HEIGHT
window height
2
WINDOW_HORIZONTAL_PLACEMENT
window horizontal placement
4.500
WINDOW_VERTICAL_PLACEMENT
window vertical placement
5
WINDOW_WIDTH
window width
1.167
NAME
name
Cold Storage Chase Bi-Parting Sliding Manual Door with EHD Track
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions