??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Chase Doors
Description
Cold Storage Bi-Parting Sliding Door EHD Track and 1900 VSC Operator
Bill of material
Cold Storage Bi-Parting Sliding Door EHD Track and 1900 VSC Operator
ORDERNO
Cold Storage Bi-Parting Sliding Door EHD Track and 1900 VSC Operator
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
C1020110
CASING_TRACK_SIDE_MATERIAL
casing track side material
CASING_WALL_SIDE_MATERIAL
casing wall side material
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Electric Horizontal Slide Door with 1900 VSC Operator
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIRE_RATING
fire rating
FUNCTION
function
0
HALF_LENGTH
half length
21.062
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
10
HIC
hic
10
HORIZONAL_CASING
horizonal casing
12.917
HOST
host
1
KEYNOTE
keynote
KICK_PLATE_HEIGHT_TRACK_SIDE
kick plate height track side
4
KICK_PLATE_HEIGHT_WALL_SIDE
kick plate height wall side
4.000
KICK_PLATE_THICKNESS_TRACK_SIDE
kick plate thickness track side
0.010
KICK_PLATE_THICKNESS_WALL_SIDE
kick plate thickness wall side
0.010
KICK_PLATE_TRACK_SIDE_MATERIAL
kick plate track side material
KICK_PLATE_WALL_SIDE_MATERIAL
kick plate wall side material
LOCK_TRACK_SIDE__INNER_RELEASE_
lock track side (inner release)
0
MANUFACTURER
manufacturer
Chase Doors
MASSUNIT
massunit
1
MODEL
model
ColdGuard Sliding ColdGuard Sliding ColdGuard Sliding
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPERATION
operation
PANEL_MATERIAL
panel material
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.chasedoors.com/productfiles/drawings/ColdGuard%20Sliding%20Cold%20Storage%20Doors68-drawing-302.pdf
PRODUCT_PAGE_URL
product page url
http://www.chasedoors.com/productdisplay.asp?productid=68
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SJO_LENGTH
sjo length
7
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.333
TRACK_HOOD
track hood
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.chasedoors.com
VERSION
version
2011
VERTICAL_CASING
vertical casing
9.958
VISION_WINDOW_HEATED
vision window heated
0
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIC
wic
12
WIC___2
wic / 2
5.958
WIDTH
width
12
WINDOW_HEIGHT
window height
2
WINDOW_HORIZONTAL_PLACEMENT
window horizontal placement
4.500
WINDOW_VERTICAL_PLACEMENT
window vertical placement
5
WINDOW_WIDTH
window width
1.167
NAME
name
Cold Storage Bi-Parting Sliding Door EHD Track and 1900 VSC Operator
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions