??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bla Station
Description
CODE 27 - Sofa with 4 seats
Bill of material
120688_969914_code27
WEIGHTNETKG
Weight Net (kg)
0
WARRANTYDURATION
WarrantyDuration
0
TAGNUMBER
TagNumber
0
SIZE
Size
0
SERIALNUMBER
SerialNumber
0
PRODUCTGROUP
Product group
Code 27
PRODUCTFAMILY
Product family
Sofas
NOMINALWIDTH
NominalWidth
0
NOMINALHEIGHT
NominalHeight
0
MANUFACTURERCOUNTRY
Manufacturer country
Sweden
EXTIDENTIFIER
Extidentifier
0
EDITIONNUMBER
Edition number
1
EDITIONNO
Edition no
0
DESIGNCOUNTRY
Design country
Sweden
BARCODE
Barcode
0
UNSPSCNAME
UNSPSC name
Furniture and Furnishings
NBSREFERENCECODE
NBS Reference code
31-12
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Chairs, Seats And Bench Se...
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-12
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Seating and tables for pub...
UNICLASS14CODE
Uniclass 1.4 Code
L8142
UNSPSCCODE
UNSPSC Code
56
NBSREFERENCEDESCRIPTION
NBS Reference Description
Chairs, Seats And Bench Se...
IFCCLASSIFICATION
IFC Classification
Furniture
SUPPORTINGBARRIGHT
Supporting Bar Right
1
SUPPORTINGBARLEFT
Supporting Bar Left
1
RIGHTFRAMEVISIBILITY
Right Frame Visibility
1
LEFTFRAMEVISIBILITY
Left Frame Visibility
1
WIDTH
Width
930 mm
HEIGHT
Height
750 mm
DEPTH
Depth
920 mm
MANUFACTURER
Manufacturer
Blå Station
TECHNICALDESCRIPTION
Technical Description
http://www.blastation.com/products/sofas/code-27/~/MediaBinaryLoader.axd?MediaArchive_FileID=5adb1c47-9172-46b6-9cc9-94b2a3ed70c8&FileName=Code27+soffa.pdf&MediaArchive_ForceDownload=True
PRODUCTDATAURL
Product data URL
http://www.blastation.com/products/sofas/code-27/code27#.Uz0XePl_vh4
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions