??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Moffat
Description
Cobra CB6 - 600mm Gas Barbecue
Bill of material
Cobra CB6 - 600mm Gas Barbecue
ORDERNO
Cobra CB6 - 600mm Gas Barbecue
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
800
DESCRIPTION
description
600MM BARBECUE
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
FURNISHED_BY
furnished by
GAS_CONNECTION_HEIGHT
gas connection height
0
GAS_INPUT
gas input
1577.000
GAS_KW
gas kw
18
GAS_RI_HEIGHT
gas ri height
0
GAS_SIZE
gas size
0.250
HEIGHT
height
1085
HOST
host
0
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
INSTALLED_BY
installed by
ITEM_NUMBER
item number
KEYNOTE
keynote
LENGTH
length
600
MANUFACTURER
manufacturer
COBRA MOFFAT
MASSUNIT
massunit
1
MASTERSPEC
masterspec
MODEL
model
CB6
NAFEM_SPEC_ID_NUMBER
nafem spec id number
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
REVISION_CODE
revision code
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEISMIC_RATING
seismic rating
SERIAL_NUMBER
serial number
SHARED
shared
0
SHOW_LOGO
show logo
1
SMACNA_NO
smacna no
SPECIFICATION_BY_MANUFACTURER
specification by manufacturer
SPECIFICATION_BY_USER
specification by user
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
URL_CUTSHEET
url cutsheet
WEIGHT_IN_KILOGRAMS
weight in kilograms
90
WORK_PLANE_BASED
work plane-based
0
NAME
name
Cobra CB6 - 600mm Gas Barbecue
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions