??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Atlas Scientific
Description
CO2 (gas)
Bill of material
CO2 (gas)
ORDERNO
CO2 (gas)
ACCURACY
accuracy
+- 5% +- 50 ppm
CABLE_LENGTH
cable length
1 meter
CALIBRATION
calibration
Factory calibrated
CONNECTOR
connector
5 lead data cable
DATA_FORMAT
data format
ASCII
DATA_PROTOCOL
data protocol
UART & I2C
DEFAULT_I2C_ADDRESS
default i2c address
105 (0x69)
LIFE_EXPECTANCY
life expectancy
~5.5 years
OPERATING_VOLTAGE
operating voltage
3.3V − 5V
RANGE
range
0 − 10,000 ppm
READS
reads
Gaseous CO2
RESOLUTION
resolution
1 ppm
RESPONSE_TIME
response time
1 reading per second
WARMUP_TIME
warmup time
10 seconds
NAME
name
CO2 (gas)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions