??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
CNX722C400FVT
Bill of material
CNX722C400FVT
ORDERNO
CNX722C400FVT
ACCESSORY
accessory
Bezel for 722-Series
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
DEGREE_OF_INGRESS_PROTECTION
degree of ingress protection
IP67
ECCN
eccn
EAR99
GASKET_MATERIAL
gasket material
EPDM
HARMONIZATION_CODE
harmonization code
8531.90.75.00
LAMP_TYPE
lamp type
LED
LED_OUTPUT_COLOR
led output color
Soft Yellow
LENS_SHAPE
lens shape
Convex Lens
LENS_TYPE
lens type
Transparent Lens
LUMINOUS_INTENSITY_TYP___MCD_
luminous intensity typ. (mcd)
80-200 mcd
MOUNTING_HARDWARE
mounting hardware
With Lockwasher and Hex Nut
MOUNTING_HARDWARE_INCLUDED
mounting hardware included
Yes
MOUNTING_HOLE_DIMENSION
mounting hole dimension
Dia. 22mm
MSL_RATING
msl rating
PMI_COLOR
pmi color
Soft Yellow
PMI_HOUSING_FINISH
pmi housing finish
Polycarbonate, UL 94-V2
PMI_LENS_COLOR
pmi lens color
Yellow
PMI_MOUNTING
pmi mounting
Front Panel Mounting
PMI_PANEL_THICKNESS
pmi panel thickness
Up to 0.300
PMI_SHAPE
pmi shape
Round
PMI_TYPE
pmi type
Threaded
PRODUCT_STATUS
product status
Active
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
TERMINALS
terminals
Tab Terminals – Quick connect
VIEWING_ANGLE
viewing angle
wide viewing angle
VOLTAGE
voltage
5V to 28V Flex Voltage
NAME
name
CNX722C400FVT
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions