??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
CNX722C200120W
Bill of material
CNX722C200120W
ORDERNO
CNX722C200120W
ACCESSORY
accessory
Bezel for 722-Series
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
DEGREE_OF_INGRESS_PROTECTION
degree of ingress protection
IP67
ECCN
eccn
EAR99
GASKET_MATERIAL
gasket material
EPDM
HARMONIZATION_CODE
harmonization code
8531.90.75.00
LAMP_LIFE
lamp life
LAMP_TYPE
lamp type
LED
LED_FORWARD_CURRENT_MAX___MA_
led forward current max. (ma)
LED_OUTPUT_COLOR
led output color
Red
LED_SIZE
led size
LED_VOLTAGE_FORWARD_MAX___V_
led voltage forward max. (v)
LED_VOLTAGE_FORWARD_MIN___V_
led voltage forward min. (v)
LED_VOLTAGE_FORWARD_TYP___V_
led voltage forward typ. (v)
LENS_SHAPE
lens shape
Low Profile Lens
LENS_TYPE
lens type
LUMINOUS_INTENSITY_TYP___MCD_
luminous intensity typ. (mcd)
550 mcd
MOUNTING_HARDWARE
mounting hardware
With Hex Nut
MOUNTING_HARDWARE_INCLUDED
mounting hardware included
Yes
MOUNTING_HOLE_DIMENSION
mounting hole dimension
Dia. 22mm
MOUNTING_TYPE
mounting type
Threaded Assembly
MSL_RATING
msl rating
OPERATION_SUPPLY_VOLTAGE
operation supply voltage
105 VAC to 125 VAC
PEAK_WAVELENGTH__NM_
peak wavelength (nm)
460 nm
PMI_COLOR
pmi color
Red
PMI_HOUSING_FINISH
pmi housing finish
Polycarbonate, UL 94-V2
PMI_LENS_COLOR
pmi lens color
Red
PMI_PANEL_THICKNESS
pmi panel thickness
Up to 0.300
PMI_SHAPE
pmi shape
Round
PMI_TYPE
pmi type
Threaded
PRODUCT_STATUS
product status
New Product Introduction (NPI)
RATED_CURRENT
rated current
8 mA
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
TAB_TERMINAL_SIZE
tab terminal size
TERMINALS
terminals
Wire Leads
VIEWING_ANGLE
viewing angle
wide viewing angle
VOLTAGE
voltage
120 Volts
WIRE_GAUGE
wire gauge
18 AWG
NAME
name
CNX722C200120W
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions