??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Materia
Description
Clothes storage Mirrors
Bill of material
Dot
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
HOOK_COLOR
hook color
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Materia
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
D
d
H
h
W
w
NAME
name
MATERIAL_ALUMINIUM
material aluminium
MATERIAL_STEEL
material steel
TYPES
types
MATERIAL
material
SUPPORT_MATERIAL
support material
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions