??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bikekeeper
Description
Clothes Rack
Bill of material
clothes_rack
VARDESIGNCOUNTRY
Design country
Finland
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Finland
VARMANUFACTURERNAME
Manufacturer name
BikeKeeper
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
laundryrack1sided
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
30
VARIFCCLASSIFICATION
IFC Classification
Furnishing Element
VARUNICLASS14CODE
Uniclass 1.4 Code
L7222
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Clothes driers
VARMATERIALMAIN
Material main
Stainless steel
VARPRODUCTGUID
Product Guid
a20dfe9e-6acd-4e34-bf22-73044cbef2d4
VARTECHNICALDESCRIPTION
Technical description
http://www.bikekeeper.com/download-brochure
VARMANUFACTURER
Manufacturer
Juho Sillanpää Oy
VARKEYNOTE
Keynote
1141
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions