??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
AB&I Foundry
Description
Clenouts
Bill of material
Standard
ORDERNO
Standard
ALWAYS_VERTICAL
always vertical
1
B
b
9.000
CERTIFICATIONS
certifications
http://www.abifoundry.com/upl/downloads/catalog/products/certificate-of-compliance-ab-i-foundry-2014-68cfe410.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
7.500
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIA_B
dia b
3.940
DIA_B_CUT
dia b-cut
3.920
DIA_B_2
dia b/2
1.970
DIA_J
dia j
4.380
DIA_J_2
dia j/2
2.190
DIA_M_2
dia m/2
2.220
E
e
12.500
F
f
10
G
g
5.500
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
LEED_AND_SUSTAINABILITY
leed and sustainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
LOOKUP_TABLE_NAME
lookup table name
AB & I NH Two-Way Cleanout
LOSS_METHOD
loss method
1
MAIN_NOMINAL_DIAMETER
main nominal diameter
4.000
MAIN_NOMINAL_RADIUS
main nominal radius
2.000
MASSUNIT
massunit
1
N
n
0.310
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
6
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.abifoundry.com/upl/downloads/catalog/products/no-hub-submittal-e4679cf6.pdf
TECHNICAL_AND_INSTALLATION
technical and installation
http://cispi.org/CISPI/files/8b/8b6004bc-1eaa-405c-b452-29061680a58e.pdf
URL
url
http://www.abifoundry.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2016
WEIGHT
weight
15.000
WORK_PLANE_BASED
work plane-based
0
WT
wt
15.000
NAME
name
AB _ I NH Two-Way Cleanout
A
a
15.000
C
c
7.500
IPS_DIA_B_2
ips dia b/2
0.750
TAP_DIA_J_2
tap dia j/2
0.906
R
r
11.000
LEFT_CUT_DIA_B
left cut dia b
2.960
LEFT_DIA_B_2
left dia b/2
1.480
LEFT_DIA_J_2
left dia j/2
1.675
LEFT_DIA_M_2
left dia m/2
1.705
LEFT_N
left n
0.250
MAIN_NOMINAL_DIAMETER1
main nominal diameter1
3.000
MAIN_NOMINAL_DIAMETER2
main nominal diameter2
3.000
MAIN_NOMINAL_RADIUS1
main nominal radius1
1.500
MAIN_NOMINAL_RADIUS2
main nominal radius2
1.500
RIGHT_B_2
right b/2
1.480
RIGHT_J_2
right j/2
1.675
RIGHT_M_2
right m/2
1.705
RIGHT_N
right n
0.250
TOP_CUT_DIA_B
top cut dia b
2.940
TOP_CUT_DIA_B_2
top cut dia b/2
1.950
TOP_DIA_B
top dia b
2.960
TOP_DIA_B_2
top dia b/2
1.970
TOP_DIA_J
top dia j
3.350
TOP_DIA_J_2
top dia j/2
2.190
TOP_DIA_M_2
top dia m/2
2.220
TOP_N
top n
0.310
VENT_NOMINAL_DIAMETER
vent nominal diameter
4
VENT_NOMINAL_RADIUS
vent nominal radius
2
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions