??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
DRL Products
Description
CLAUDIA EcoDesign Digi 1400H
Bill of material
CLAUDIA EcoDesign Digi 1400H
ORDERNO
CLAUDIA EcoDesign Digi 1400H
ADAPTIVE__SELF_LEARNING_
adaptive (self-learning)
1
AIR_EXHAUST
air exhaust
No
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLASSIFICATION
classification
0
COLOUR
colour
White RAL9016
CONSUMPTION_INDICATION
consumption indication
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEGREE_OF_PROTECTION__IP_
degree of protection (ip)
IP44
DEPTH
depth
30.000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIGITAL_INDICATION
digital indication
1
DIST_WALL
dist_wall
40.000
FAMILY_NAME
family name
FREQUENCY_SUPPLY_VOLTAGE
frequency supply voltage
50
FRONT_MATERIAL
front material
Not present
FROST_PROTECTION_CIRCUIT
frost protection circuit
1
HEATING_CAPACITY
heating capacity
900
HEIGHT
height
1408.000
HOST
host
1
KEYNOTE
keynote
L_ING
l_ing
-420
L_RAD
l_rad
420
MANUFACTURER
manufacturer
DRL Products BV
MASSUNIT
massunit
1
MATERIAL_HEATING_ELEMENT
material heating element
Steel
MODEL
model
Vertical
MOUNTING_DIRECTION
mounting direction
Vertical
MOUNTING_METHOD
mounting method
Wall
NUMBER_OF_RIBS
number of ribs
0
NUMBER_OF_SUPPORTED_PILOT_WIRE_COMMANDS
number of supported pilot wire commands
0
NUMBER_OF_SWITCH_POSITIONS
number of switch positions
5
OIL__FLUID_FILLED
oil-/fluid-filled
Yes
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
OPEN_WINDOW_DETECTION
open window detection
1
OPERATION_BY_APP
operation by app
0
OVERHEATING_PROTECTION
overheating protection
1
PART_TYPE
part type
0
POSITION_CONTROL_PANEL
position control panel
Down
POWER_CONTROL
power control
No
PROGRAMMABLE
programmable
1
PROTECTION_CLASS
protection class
I
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUITABLE_FOR_BUS_CONNECTION
suitable for bus connection
0
SUITABLE_FOR_WIRELESS_REMOTE_CONTROL
suitable for wireless remote control
No
SUPPLY_VOLTAGE
supply voltage
230.000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.drl-products.nl/categories/radiatoren/
WEIGHT
weight
0.280
WIDTH
width
500
WITH_DECORATIVE_FINISH
with decorative finish
No
WITH_PRESENCE_INDICATOR
with presence indicator
0
WITH_REMOTE_CONTROL
with remote control
No
WITH_TIMER
with timer
1
NAME
name
CLAUDIA EcoDesign Digi 1400H
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions