??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
cyclesafe
Description
Classic Bike U Rack
Bill of material
Classic Bike U Rack, Plastisol
ORDERNO
Classic Bike U Rack, Plastisol
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CENTER_THICKNESS
center thickness
0.250
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER
diameter
1.898
FAMILY_NAME
family name
HEIGHT
height
35.746
HOST
host
0
KEYNOTE
keynote
LENGTH
length
24.000
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.10.11.11
OMNICLASS_TITLE
omniclass title
Bicycle Racks
PART_TYPE
part type
0
RACK_MATERIAL
rack material
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SURFACE_PLATE_LENGTH
surface plate length
6.500
SURFACE_PLATES
surface plates
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
Autodesk Revit 2018
WIDTH
width
1.898
WORK_PLANE_BASED
work plane-based
0
NAME
name
Classic Bike U Rack, Plastisol
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions