??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Claridge Products & Equipment
Description
Claridge-Magn_and_Non_Magn_Markerboards-Through_Glass_Mount
Bill of material
Type Catalog
ORDERNO
Type Catalog
ASSEMBLY_CODE
assembly code
E2020200
CENTER_SUPPORT
center support
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
50
DEPTH
depth
0.250
DESCRIPTION
description
Mgnetic Glass With Invisi-Mount
DESIGN_OPTION
design option
-1
HEIGHT
height
36
HOST
host
5
KEYNOTE
keynote
12500
LOW_EMITTING_FINISH
low emitting finish
1
LOW_EMITTING_MATERIAL
low emitting material
1
MANUFACTURER
manufacturer
Claridge Products
MASSUNIT
massunit
1
MODEL
model
C-MGMI-34-NG
PERCENTAGE_OF_RECYCLED_CONTENT
percentage of recycled content
0
ROOM_CALCULATION_POINT
room calculation point
0
SALVAGE_OR_REUSE
salvage or reuse
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Magnetic and Non-Magnetic Glass Markerboard
URL
url
www.claridgeproducts.com
VERSION
version
2014
WIDTH
width
48.000
NAME
name
Claridge-Magn_and_Non_Magn_Markerboards-Through_Glass_Mount
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions