??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Menzies Metal Products
Description
Clamp-Tite Spun Copper Drain
Bill of material
Clamp-Tite Spun Copper Drain
ORDERNO
Clamp-Tite Spun Copper Drain
ASSEMBLY_CODE
assembly code
D2040200
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Clamp-Tite Spun Copper Drain
DESIGN_OPTION
design option
-1
DRAIN_FLOW
drain flow
0
EDITION_NUMBER
edition number
1
FAMILY_NAME
family name
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Menzies Metal Products
MASSUNIT
massunit
1
MODEL
model
300-3166
OMNICLASS_NUMBER
omniclass number
23.70.50.21.24.11
OMNICLASS_TITLE
omniclass title
Roof Waste Water Drains
PART_TYPE
part type
0
PIPE_DIAMETER
pipe diameter
2.750
PIPE_LENGTH
pipe length
0.917
PIPE_LENGTH_NOTE
pipe length note
Longer pipes available. Pipes can be field cut to the desired length.
PRODUCT_GUID
product guid
18a5b31f-90d6-4a0e-9824-848576e72154
PRODUCT_MATERIAL
product material
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.menzies-metal.com/
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WEIGHT
weight
5.950
WFU
wfu
0
NAME
name
Clamp-Tite Spun Copper Drain
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions