??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
Adels-Contact
Description
Circular Terminal Blocks AC 180 basic
Bill of material
AC 180 SKG-I D29
ORDERNO
ASSEMBLY_CONTACT_SCREW
assembly contact screw
CLAMPING_UNITS_PER_POLE
clamping units per pole
COLOUR
colour
CONNECTION_TYPE
connection type
CONTACT_MATERIAL
contact material
CROSS_SECTION_RATING
cross-section rating
CURRENT_RATING
current rating
DISMANTLING_LENGTH
dismantling length
EAN
ean
FLAMMABILITY_RATING
flammability rating
V-2
INSULATING_MATERIAL
insulating material
PA 6.6
IP_CODE
ip code
IP68
LOWER_LIMIT_TEMPERATURE
lower limit temperature
-40 °C
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
85 °C
NUMBER_OF_POLES
number of poles
PU
pu
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
STRIPPING_LENGTH
stripping length
TYPE
type
TYPE_OF_CONDUCTOR_FLEXIBLE
type of conductor flexible
TYPE_OF_CONDUCTOR_SOLID
type of conductor solid
TYPE_OF_CONDUCTOR_STRANDED
type of conductor stranded
UPPER_LIMIT_TEMPERATURE
upper limit temperature
125 °C
VOLTAGE_RATING
voltage rating
NAME
name
CABLE_DIAMETER_MAX_
cable diameter max.
CABLE_DIAMETER_MIN_
cable diameter min.
TIGHTENING_TORQUE_SUPPORT_SLEEVE
tightening torque support sleeve
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions