??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
Adels-Contact
Description
Circular Connectors AC 173 click
Bill of material
AC 173 RBUP5
ORDERNO
CABLE_DIAMETER_MAX_
cable diameter max.
13.5 mm
CABLE_DIAMETER_MIN_
cable diameter min.
7.0 mm
CLAMPING_UNITS_PER_POLE
clamping units per pole
1
COLOUR
colour
black
CONNECTION_TYPE
connection type
CONTACT_MATERIAL
contact material
Spring Steel, Steel
CORE_CROSS_SECTION_MAX_
core cross-section max.
1.5 mm²
CORE_CROSS_SECTION_MIN_
core cross-section min.
0.25 mm²
CURRENT_RATING
current rating
17.5 A
EAN
ean
FLAMMABILITY_RATING
flammability rating
IMPULSE_VOLTAGE_RATING
impulse voltage rating
2.5 kV
INSULATING_MATERIAL
insulating material
IP_CODE
ip code
IP68
LOWER_LIMIT_TEMPERATURE
lower limit temperature
NUMBER_OF_POLES
number of poles
5 pole
PROTECTION_AGAINST_INCORRECT_PLUGGING
protection against incorrect plugging
yes
PU
pu
200
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
TYPE
type
UPPER_LIMIT_TEMPERATURE
upper limit temperature
VOLTAGE_RATING
voltage rating
500 V
NAME
name
ASSEMBLY_CONTACT_SCREW
assembly contact screw
PRINTING
printing
TYPE_OF_CONDUCTOR_FLEXIBLE
type of conductor flexible
TYPE_OF_CONDUCTOR_SOLID
type of conductor solid
TYPE_OF_CONDUCTOR_STRANDED
type of conductor stranded
HOUSING_HOLE_DIAMETER
housing hole diameter
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions