??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Classeq
Description
CIM0435A
Bill of material
CIM0435A
ORDERNO
CIM0435A
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
1684.800
ASSEMBLY_CODE
assembly code
E1090300
CATEGORY
category
COLD_WATER_CONNECTION_HEIGHT
cold water connection height
0
COLD_WATER_CONSUMPTION
cold water consumption
COLD_WATER_FLOW
cold water flow
0
COLD_WATER_MAXIMUM_PRESSURE
cold water maximum pressure
0
COLD_WATER_MINIMUM_PRESSURE
cold water minimum pressure
0
COLD_WATER_RI_HEIGHT
cold water ri height
0
COLD_WATER_SIZE
cold water size
0.375
CONN_CONDUIT
conn conduit
0
CONN_PLUG
conn plug
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
11 40 00
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
24.250
DESCRIPTION
description
Ice Maker, Cube Style
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
ELECTRICAL_REMARKS
electrical remarks
FAMILY_NAME
family name
FL_AMPS
fl amps
8.100
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
FURNISHED_BY
furnished by
HEIGHT
height
21.250
HOST
host
0
HP
hp
HT_VENT
ht_vent
10
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
0
INDIRECT_WASTE_CONNECTION_TYPE
indirect waste connection type
INDIRECT_WASTE_FLOW
indirect waste flow
0
INDIRECT_WASTE_SIZE
indirect waste size
0.750
INSTALLED_BY
installed by
ITEM_NUMBER
item number
KEYNOTE
keynote
MANUFACTURER
manufacturer
Ice-O-Matic
MASSUNIT
massunit
1
MASTERSPEC
masterspec
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
ICE1506HT
NAFEM_SPEC_ID_NUMBER
nafem spec id number
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.40.00
OMNICLASS_NUMBER_AND_TITLE
omniclass number and title
OMNICLASS_TITLE
omniclass title
Food Service Equipment and Furnishings
PART_TYPE
part type
0
PHASE
phase
1
PLUMBING_REMARKS
plumbing remarks
REVISION_CODE
revision code
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEISMIC_RATING
seismic rating
SERIAL_NUMBER
serial number
SHARED
shared
0
SHOW_CLEARANCES
show clearances
1
SHOW_LOGO
show logo
1
SMACNA_NO
smacna no
SPECIFICATION_BY_MANUFACTURER
specification by manufacturer
SPECIFICATION_BY_USER
specification by user
STATUS
status
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_MARK
type mark
TYPE_NAME
type name
URL
url
URL_CUTSHEET
url cutsheet
VOLTS
volts
208
VOLTS_AS_TEXT
volts as text
208-230 V
WATTS
watts
1684.800
WEIGHT_IN_POUNDS
weight in pounds
310
WIDTH
width
30.250
WORK_PLANE_BASED
work plane-based
1
NAME
name
CIM0435A
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions