??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Winston Industries
Description
CHV7-04 HP
Bill of material
CHV7-04 HP
ORDERNO
CHV7-04 HP
VAR1_INCH_CASTER
1 inch caster
0
VAR4_INCH_LEGS
4 inch legs
0
VAR5_INCH_CASTER
5 inch caster
0
VAR6_INCH_LEGS
6 inch legs
0
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
0
ASSEMBLY_CODE
assembly code
E1090320
BOX_DEPTH
box depth
21.800
CABINET_HEIGHT
cabinet height
32.230
CASTERLEG_HEIGHT
casterleg height
4
CASTERS
casters
1
CATEGORY
category
CL_HEIGHT
cl height
4
CONN_PLUG
conn plug
NEMA 5-20P
COST
cost
0
CP_DEPTH
cp depth
1.900
CP_HEIGHT
cp height
7.200
CSI_MASTERFORMAT
csi masterformat
11 43 00
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEPTH
depth
25.400
DESCRIPTION
description
CVAP Cook/Hold Cabinet
DESIGN_OPTION
design option
-1
DOOR_DEPTH
door depth
2
DOOR_HEIGHT
door height
18.480
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
8
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
ELECTRIC_CONNECTION_TYPE
electric connection type
ELECTRICAL_REMARKS
electrical remarks
FAMILY_NAME
family name
FILTERED_WATER_CONNECTION_HEIGHT
filtered water connection height
8
FILTERED_WATER_FLOW
filtered water flow
0
FILTERED_WATER_RI_HEIGHT
filtered water ri height
0
FILTERED_WATER_SUPPLY_SIZE
filtered water supply size
0.250
FL_AMPS
fl amps
0
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
FRONT_DOOR_LEFT_HINGE
front door left hinge
0
FRONT_DOOR_RIGHT_HINGE
front door right hinge
1
FRONT_DOOR_SOLID
front door solid
1
FRONT_DOOR_WINDOW
front door window
0
FURNISHED_BY
furnished by
HOST
host
0
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
6.400
INDIRECT_WASTE_CONNECTION_TYPE
indirect waste connection type
INDIRECT_WASTE_FLOW
indirect waste flow
0
INDIRECT_WASTE_SIZE
indirect waste size
0.250
INSTALLED_BY
installed by
ITEM_NUMBER
item number
-
KEYNOTE
keynote
LEGS
legs
0
MANUFACTURER
manufacturer
Winston
MASSUNIT
massunit
1
MASTERSPEC
masterspec
MODEL
model
CHV7-04HP
NAFEM_SPEC_ID_NUMBER
nafem spec id number
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.40.14.11.11
OMNICLASS_TITLE
omniclass title
Food Delivery Carts
PART_TYPE
part type
0
PASS_THRU
pass thru
0
PASS_THRU_NOT
pass thru not
1
PASS_THRU_RIGHT_HINGE_DOOR
pass thru right hinge door
0
PASS_THRU_WINDOW
pass thru window
0
PHASE
phase
1
PLUMBING_CONNECTION_TYPE
plumbing connection type
PLUMBING_REMARKS
plumbing remarks
REAR_DOOR_DEPTH
rear door depth
1.600
REAR_DOOR_LEFT_HINGE
rear door left hinge
0
REAR_DOOR_RIGHT_HINGE
rear door right hinge
0
REAR_DOOR_SOLID
rear door solid
1
REAR_DOOR_WINDOW
rear door window
0
REVISION_CODE
revision code
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIAL_NUMBER
serial number
SHARED
shared
0
SPECIFICATION_BY_MANUFACTURER
specification by manufacturer
SPECIFICATION_BY_USER
specification by user
STATUS
status
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
URL_CUTSHEET
url cutsheet
VOLTS
volts
0
WASTE_WATER_DISCHARGE_TEMPERATURE
waste water discharge temperature
100.000
WATERMARKED_BY
watermarked by
WATTS
watts
0
WEIGHT_IN_POUNDS
weight in pounds
160
WIDTH
width
20
WORK_PLANE_BASED
work plane-based
0
NAME
name
CHV7-04 HP
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions