??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
Lincat
Description
Chef Bases
Bill of material
BD20032 - Lincat Blu Refrigerated Chef Base - W 813 mm - 600 W
ORDERNO
ACCESSORY
accessory
0
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONN_CONDUIT
conn conduit
0
CONN_PLUG
conn plug
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
50
DEPTH_ACTUAL
depth actual
826
DESCRIPTION
description
REFRIGERATED BASE [SELF-CONTAINED]
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
180
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
ELECTRIC_CONNECTION_TYPE
electric connection type
ELECTRIC_POWER
electric power
FAMILY_NAME
family name
FL_AMPS
fl amps
8
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
0
FURNISHED_BY
furnished by
HEIGHT_ACTUAL
height actual
615
HOST
host
0
HP_POWER
hp power
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
0
INSTALLED_BY
installed by
ITEM_NUMBER
item number
KEYNOTE
keynote
LENGTH_ACTUAL
length actual
MANUFACTURER
manufacturer
LINCAT
MASSUNIT
massunit
1
MASTERSPEC
masterspec
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
NAFEM_SPEC_ID_NUMBER
nafem spec id number
NUMBER_OF_POLES
number of poles
2
OMNICLASS_NUMBER
omniclass number
23.40.40.14
OMNICLASS_TITLE
omniclass title
Food Service Equipment
PART_TYPE
part type
0
PHASE
phase
1
REVISION_CODE
revision code
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEISMIC_RATING
seismic rating
SHARED
shared
0
SMACNA_NO
smacna no
SPECIFICATION_BY_MANUFACTURER
specification by manufacturer
SPECIFICATION_BY_USER
specification by user
STATUS
status
TYPE_COMMENTS
type comments
Available in 32”, 36”, 48”, 60, 64”, 72”, 84”, 96”, 108” and 120” widths that can support any of the modular sectional range tops. Self-closing heavy-duty drawers slide on stainless steel rollersDrawers hold standard sized (12” x 20” x 4”) pans -pans not includedCFC-free refrigeration system has an expansion valve for rapid temperature recoveryFoamed-in-place CFC-free polyurethane insulation provides highest insulation factor availableRubber magnetic door gaskets provide a positive seal and easy cleaningThe top, front, sides, back, drawers, and interior cavity are made of stainless steel6” adjustable stainless steel legsInterior corners are coved for easy cleaning (meets NSF standard #7)Condensate evaporator pan is standard (72”, 84”, 96”, 108” & 120” only).Adjustable digital thermostatMullion coils are coated to resist corrosion and provide maximum air flow for even coolingOperates on 220-volt single phase 50Hz AC power.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.lincat.co.uk
URL_CUTSHEET
url cutsheet
VOLTS
volts
230
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions