??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Johanson
Description
ChairsArmchairs
Bill of material
Frankie XL
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Johanson Design
CATEGORY
category
CODEPERFORMANCE
codeperformance
n/a
COLLECTION
collection
COLOR
color
Various
CONSTITUENTS
constituents
CONVERGOREFNR
convergorefnr
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN
design
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Year
EANNUMBER
eannumber
n/a
EXPECTEDLIFE
expectedlife
n/a
EXPIRINGDATE
expiringdate
FAMILY_NAME
family name
FEATURES
features
FINISH
finish
GRADE
grade
n/a
HIGHESTSEATINGHEIGHT
highestseatingheight
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
CHAIR
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
LOUNGECHAIRMAINMATERIAL
loungechairmainmaterial
LOUNGECHAIRSECONDARYMATERIAL
loungechairsecondarymaterial
LOWESTSEATINGHEIGHT
lowestseatingheight
MAINCOLOR
maincolor
MANUFACTURER
manufacturer
Johanson Design
MANUFACTURERNAME
manufacturername
Johanson Design
MANUFACTURERURL
manufacturerurl
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
n/a
NAME
name
NBSDESCRIPTION
nbsdescription
NBSREFERENCE
nbsreference
NOMINALDEPTH
nominaldepth
NOMINALHEIGHT
nominalheight
NOMINALLENGTH
nominallength
OMNICLASS_NUMBER
omniclass number
23.40.20.14.14.11
OMNICLASS_TITLE
omniclass title
Chairs
PRODUCTINFORMATION
productinformation
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATINGHEIGHT
seatingheight
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SIZE
size
STYLE
style
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
UNICLASS2015DESCRIPTION
uniclass2015description
UNICLASS2015REFERENCE
uniclass2015reference
URL
url
VERSION
version
1
VERSIONDATE
versiondate
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WEIGHT
weight
WORK_PLANE_BASED
work plane-based
0
SEAT_DEPTH
seat depth
SEAT_HEIGHT
seat height
SEAT_WIDTH
seat width
TOTAL_DEPTH
total depth
TOTAL_HEIGH
total heigh
TOTAL_WIDTH
total width
VOLUME_M__
volume(m³)
WEIGHT_KG_
weight(kg)
ARTIKEL_NR_
artikel nr.
CHAIRMAINMATERIAL
chairmainmaterial
CHAIRSECONDARYMATERIAL
chairsecondarymaterial
CHAIRTYPE
chairtype
DESIGNER
designer
MATERIALSURL
materialsurl
NOMINALWIDTH
nominalwidth
CHAIRTERTIARYMATERIAL
chairtertiarymaterial
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions